The high quality and the long-life design of the E2A extended sensing distance provide the best value performance ratio for standard applications.

Tabs
  • Extended (double) sensing distance
  • IP67 and IP69k for highest water protection
  • DC 2-Wire (NO,NC), DC 3-wire (NO, NC), DC 4-wire (NO+NC)

Housing

prox_mechanical_robustness.jpg

Cable breakage protection (pulling)

Cable_breakage_protection.jpg

Cable breakage protection (bending)

High_mechanical_resistance.jpg

High mechanical resistance

Reliability

High_electro-magnetic_noise_immunity.jpg

High electro-magnetic noise immunity

High_vibration_resistance.jpg

High vibration resistance

IP69k

IP69k according to DIN40 050/9

The IP69k test according to DIN 40 050 part 9 is intended to simulate high pressure / steam cleaning. During the test 14-16 l/min water at 80ºC is sprayed onto the sensor from different angles with 8000-10000 kPa. The sensor may not suffer any damaging effects from high pressure water in appearance and functionality.